Skip to main content

LC32 (LCC 32)

Title Information
Package Description
Descriptive text for this package.
LCC 11.40x13.97x1.78 mm 1.27mm Pitch
Package Status
Active
Package Type
LCC
Class
HERMET
Package Code
The unique identifier of this package.
LC32
Category
NP
Lead Count
32
Pb (Lead) Free
No
Length
11.4mm
Pb Free Category
e0
Width
13.97mm
Thickness
Seated height or Package height
(Please check the outline drawing)
1.78mm
Peak Reflow Temp
240°C
Pitch
1.27mm
Package Carrier
Reel, Tube
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
11.4 x 13.97 x 1.78

Documentation

Type Title Date
Product Change Notice PDF 179 KB
1 item