Skip to main content

LCI (QFN 31)

Title Information
Pkg. Name
Name used to describe Renesas packages.
L31.5X5
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
LCI
Package Description
Descriptive text for this package.
31 Lead Thermally Enhanced PQFN 5x5x0.75
Package Status
Active
Package Type
QFN
Class
PLASTIC
Package Code
The unique identifier of this package.
LCI
Category
PLASTIC
Lead Count
31
Pb (Lead) Free
Yes
Length
5mm
Width
5mm
Thickness
Seated height or Package height
(Please check the outline drawing)
0.76mm
Pitch
0.5mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
5.00 x 5.00 x 0.76

Documentation

Type Title Date
Package Outline Drawing PDF 137 KB
1 item