Skip to main content

LCS (DFN 10)

Title Information
Pkg. Name
Name used to describe Renesas packages.
MDP0047
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
LCS
Package Description
Descriptive text for this package.
10 LEAD DFN 3 x 3 mm BODY
Package Status
Active
Package Type
DFN
Class
PLASTIC
Package Code
The unique identifier of this package.
LCS
Category
PLASTIC
Lead Count
10
Pb (Lead) Free
Yes
Length
3mm
Width
3mm
Thickness
Seated height or Package height
(Please check the outline drawing)
0.9mm
Pitch
0mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
3.00 x 3.00 x 0.90

Documentation

Type Title Date
Package Outline Drawing PDF 109 KB
1 item