Skip to main content

LCU (TQFN 24)

Title Information
Pkg. Name
Name used to describe Renesas packages.
L24.4X4E
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
LCU
Package Description
Descriptive text for this package.
24 LEAD TQFN PACKAGE (4x4 mm)
Package Status
Active
Package Type
TQFN
Class
PLASTIC
Package Code
The unique identifier of this package.
LCU
Category
PLASTIC
Lead Count
24
Pb (Lead) Free
Yes
Length
3.99mm
Width
3.99mm
Thickness
Seated height or Package height
(Please check the outline drawing)
0.75mm
Pitch
0.5mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
3.99 x 3.99 x 0.75

Documentation

Type Title Date
Package Outline Drawing PDF 33 KB
1 item