Title | Information |
---|---|
Package Description | LGA 4.00x4.00x1.00 mm 0.50mm Pitch |
Package Status | Active |
Package Type | LGA |
Class | PLASTIC |
Package Code | LDG24 |
Category | G |
Lead Count | 24 |
Pb (Lead) Free | Yes |
Length | 4mm |
Pb Free Category | e3 Sn |
Width | 4mm |
Thickness | 1mm |
Peak Reflow Temp | 260°C |
Pitch | 0.5mm |
Package Carrier | Reel, Tray |
Pkg. Dimensions (mm) | 4.0 x 4.0 x 1.0 |