Skip to main content

LDG6 (LGA 6)

Title Information
Package Description
Descriptive text for this package.
LGA 1.09x1.15x0.26 mm
Package Status
Active
Package Type
LGA
Class
PLASTIC
Package Code
The unique identifier of this package.
LDG6
Category
G
Lead Count
6
Pb (Lead) Free
Yes
Length
1.09mm
Pb Free Category
e4 Au
Width
1.15mm
Thickness
Seated height or Package height
(Please check the outline drawing)
0.26mm
Peak Reflow Temp
260°C
Pitch
0mm
Package Carrier
Reel, Tray
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
1.09 x 1.15 x 0.26