Title | Information |
---|---|
Pkg. Name | L32.7X7 |
Pkg. Previous Code | LDV |
Package Description | 32 LEAD QFN 7x7 |
Package Status | Active |
Package Type | QFN |
Class | PLASTIC |
Package Code | LDV |
Category | PLASTIC |
Lead Count | 32 |
Pb (Lead) Free | Yes |
Length | 7.01mm |
Width | 7.01mm |
Thickness | 1mm |
Pitch | 0.5mm |
Pkg. Dimensions (mm) | 7.01 x 7.01 x 1.00 |