Skip to main content

LEB (DFN 20)

Title Information
Pkg. Name
Name used to describe Renesas packages.
L20.5.5X4.0
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
LEB
Package Description
Descriptive text for this package.
20 Ld 5.5mm x 4.0mm DFN Module Design - Microcrystal
Package Status
Active
Package Type
DFN
Class
PLASTIC
Package Code
The unique identifier of this package.
LEB
Category
PLASTIC
Lead Count
20
Pb (Lead) Free
Yes
Length
3.99mm
Width
5.51mm
Thickness
Seated height or Package height
(Please check the outline drawing)
0.9mm
Pitch
0.5mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
3.99 x 5.51 x 0.90

Documentation

Type Title Date
Package Outline Drawing PDF 95 KB
1 item