Title | Information |
---|---|
Pkg. Name | L20.5X5 |
Pkg. Previous Code | LED |
Package Description | 20 LEAD QFN 5X5 |
Package Status | Active |
Package Type | QFN |
Class | PLASTIC |
Package Code | LED |
Category | PLASTIC |
Lead Count | 20 |
Pb (Lead) Free | Yes |
Length | 5mm |
Width | 5mm |
Thickness | 0.65mm |
Pitch | 0.65mm |
Pkg. Dimensions (mm) | 5.00 x 5.00 x 0.65 |