Title | Information |
---|---|
Pkg. Name | L48.7X7C |
Pkg. Previous Code | LEI |
Package Description | 48 LEAD QFN 7 X 7mm BODY, PUNCH |
Package Status | Active |
Package Type | QFN |
Class | PLASTIC |
Package Code | LEI |
Category | PLASTIC |
Lead Count | 48 |
Pb (Lead) Free | Yes |
Length | 6.99mm |
Width | 6.99mm |
Thickness | 0.9mm |
Pitch | 0.5mm |
Pkg. Dimensions (mm) | 6.99 x 6.99 x 0.90 |