Skip to main content

LEK (QFN 16)

Title Information
Pkg. Name
Name used to describe Renesas packages.
L16.4X4E
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
LEK
Package Description
Descriptive text for this package.
16 LEAD QFN 4x4 mm (0.65mm LEAD PITCH)
Package Status
Active
Package Type
QFN
Class
PLASTIC
Package Code
The unique identifier of this package.
LEK
Category
PLASTIC
Lead Count
16
Pb (Lead) Free
Yes
Length
3.99mm
Width
3.99mm
Thickness
Seated height or Package height
(Please check the outline drawing)
0.9mm
Pitch
0.65mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
3.99 x 3.99 x 0.90

Documentation

Type Title Date
Package Outline Drawing PDF 42 KB
1 item