Skip to main content

LEQ (QFN 46)

Title Information
Pkg. Name
Name used to describe Renesas packages.
L46.5X6
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
LEQ
Package Description
Descriptive text for this package.
46 LEAD QFN PACKAGE(5x6mm) Custom Fused Leads
Package Status
Active
Package Type
QFN
Class
PLASTIC
Package Code
The unique identifier of this package.
LEQ
Category
PLASTIC
Lead Count
46
Pb (Lead) Free
Yes
Length
5.99mm
Width
5mm
Thickness
Seated height or Package height
(Please check the outline drawing)
0.9mm
Pitch
0mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
5.99 x 5.00 x 0.90

Documentation

Type Title Date
Package Outline Drawing PDF 104 KB
1 item