Skip to main content

LES (TQFN 40)

Title Information
Pkg. Name
Name used to describe Renesas packages.
L40.5X5
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
LES
Package Description
Descriptive text for this package.
40 LEAD Thin QFN 5X5 (0.75mm Nom) (0.4mm Pitch)
Package Status
Active
Package Type
TQFN
Class
PLASTIC
Package Code
The unique identifier of this package.
LES
Category
PLASTIC
Lead Count
40
Pb (Lead) Free
Yes
Length
5mm
Width
5mm
Thickness
Seated height or Package height
(Please check the outline drawing)
0.75mm
Pitch
0.4mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
5.00 x 5.00 x 0.75

Documentation

Type Title Date
Package Outline Drawing PDF 95 KB
1 item