Skip to main content

LFA (DFN 8)

Title Information
Pkg. Name
Name used to describe Renesas packages.
L8.2X2D
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
LFA
Package Description
Descriptive text for this package.
8 LEAD DFN PACKAGE 2x2mm with MEP
Package Status
Active
Package Type
DFN
Class
PLASTIC
Package Code
The unique identifier of this package.
LFA
Category
PLASTIC
Lead Count
8
Pb (Lead) Free
Yes
Length
2.01mm
Width
2.01mm
Thickness
Seated height or Package height
(Please check the outline drawing)
0.9mm
Pitch
0mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
2.01 x 2.01 x 0.90

Documentation

Type Title Date
Package Outline Drawing PDF 92 KB
1 item