Skip to main content

LFI (QFN 31)

Title Information
Pkg. Name
Name used to describe Renesas packages.
L39.5X6
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
LFI
Package Status
Active
Package Type
QFN
Class
PLASTIC
Package Code
The unique identifier of this package.
LFI
Lead Count
31
Pb (Lead) Free
Yes
Length
0.2mm
Width
0.2mm
Thickness
Seated height or Package height
(Please check the outline drawing)
0.79mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
0.20 x 0.20 x 0.79