Skip to main content

LFN (TDFN 12)

Title Information
Pkg. Name
Name used to describe Renesas packages.
L12.3X3C
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
LFN
Package Description
Descriptive text for this package.
12 LEAD TDFN 3x3mm PACKAGE (0.75mm) ,0.4mm PITCH with MEP
Package Status
Active
Package Type
TDFN
Class
PLASTIC
Package Code
The unique identifier of this package.
LFN
Category
PLASTIC
Lead Count
12
Pb (Lead) Free
Yes
Length
3mm
Width
3mm
Thickness
Seated height or Package height
(Please check the outline drawing)
0.75mm
Pitch
0.4mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
3.00 x 3.00 x 0.75

Documentation

Type Title Date
Package Outline Drawing PDF 71 KB
1 item