Skip to main content

LFT (QFN 50)

Title Information
Pkg. Name
Name used to describe Renesas packages.
L50.5X10
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
LFT
Package Description
Descriptive text for this package.
50 LEAD QFN 5x10
Package Status
Active
Package Type
QFN
Class
PLASTIC
Package Code
The unique identifier of this package.
LFT
Category
PLASTIC
Lead Count
50
Pb (Lead) Free
Yes
Length
10.01mm
Width
5mm
Thickness
Seated height or Package height
(Please check the outline drawing)
0.9mm
Pitch
0.5mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
10.01 x 5.00 x 0.90

Documentation

Type Title Date
Package Outline Drawing PDF 45 KB
1 item