Skip to main content

LFY (TDFN 10)

Title Information
Pkg. Name
Name used to describe Renesas packages.
L10.4X4
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
LFY
Package Description
Descriptive text for this package.
10 LEAD TDFN (0.75mm) 4x4 with MEP
Package Status
Active
Package Type
TDFN
Class
PLASTIC
Package Code
The unique identifier of this package.
LFY
Category
PLASTIC
Lead Count
10
Pb (Lead) Free
Yes
Length
3.99mm
Width
3.99mm
Thickness
Seated height or Package height
(Please check the outline drawing)
0.75mm
Pitch
0.8mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
3.99 x 3.99 x 0.75

Documentation

Type Title Date
Package Outline Drawing PDF 71 KB
1 item