Skip to main content

LFZ (DFN 12)

Title Information
Pkg. Name
Name used to describe Renesas packages.
L12.4X4C
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
LFZ
Package Description
Descriptive text for this package.
12 LEAD TDFN (4X4X0.75MM) with MEP
Package Status
Active
Package Type
DFN
Class
PLASTIC
Package Code
The unique identifier of this package.
LFZ
Category
PLASTIC
Lead Count
12
Pb (Lead) Free
Yes
Length
3.99mm
Width
3.99mm
Thickness
Seated height or Package height
(Please check the outline drawing)
0.75mm
Pitch
0.5mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
3.99 x 3.99 x 0.75

Documentation

Type Title Date
Package Outline Drawing PDF 73 KB
1 item