Skip to main content

LGC120 (LGA 120)

Title Information
Package Description
Descriptive text for this package.
LGA 16.3 mm x 17mm x 1.85mm x .4 pitch
Package Status
Active
Package Type
LGA
Class
PLASTIC
Package Code
The unique identifier of this package.
LGC120
Category
G
Lead Count
120
Pb (Lead) Free
Yes
Length
16.3mm
Pb Free Category
e3 Sn
Width
17mm
Thickness
Seated height or Package height
(Please check the outline drawing)
1.85mm
Peak Reflow Temp
250°C
Pitch
0.4mm
Package Carrier
Reel, Tray
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
16.3 x 17.0 x 1.85