Skip to main content

LGF (SCQFN 24)

Title Information
Pkg. Name
Name used to describe Renesas packages.
L24.4X4L
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
LGF
Package Description
Descriptive text for this package.
24L 4x4 SCQFN (MEP+ Selective Ag (PRP) at DAP)
Package Status
Active
Package Type
SCQFN
Class
PLASTIC
Package Code
The unique identifier of this package.
LGF
Category
PLASTIC
Lead Count
24
Pb (Lead) Free
Yes
Length
3.99mm
Width
3.99mm
Thickness
Seated height or Package height
(Please check the outline drawing)
0.9mm
Pitch
0.5mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
3.99 x 3.99 x 0.90

Documentation

Type Title Date
Package Outline Drawing PDF 110 KB
1 item