Skip to main content

LGG32 (LGA 32)

Title Information
Package Description
Descriptive text for this package.
LGA 9.00x3.50x1.40 mm 0.50mm Pitch
Package Status
Active
Package Type
LGA
Class
PLASTIC
Package Code
The unique identifier of this package.
LGG32
Category
G
Lead Count
32
Pb (Lead) Free
Yes
Length
9mm
Pb Free Category
e4 Au
Width
3.5mm
Thickness
Seated height or Package height
(Please check the outline drawing)
1.4mm
Peak Reflow Temp
260°C
Pitch
0.5mm
Package Carrier
Reel, Tube
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
9.0 x 3.5 x 1.4