Skip to main content

LGG6 (LGA 6)

Title Information
Package Description
Descriptive text for this package.
LGA 2.00x2.20x0.70 mm 0.80mm Pitch
Package Status
Active
Package Type
LGA
Class
PLASTIC
Package Code
The unique identifier of this package.
LGG6
Category
G
Lead Count
6
Pb (Lead) Free
Yes
Length
2mm
Pb Free Category
e4 Au
Width
2.2mm
Thickness
Seated height or Package height
(Please check the outline drawing)
0.7mm
Peak Reflow Temp
260°C
Pitch
0.8mm
Package Carrier
Can, Reel, Tray
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
2.0 x 2.2 x 0.7

Documentation

Type Title Date
Package Outline Drawing PDF 33 KB
1 item