Skip to main content

LGH (SCQFN 72)

Title Information
Pkg. Name
Name used to describe Renesas packages.
L72.10X10J
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
LGH
Package Description
Descriptive text for this package.
72L 10x10 SCQFN _UTL
Package Status
Active
Package Type
SCQFN
Package Code
The unique identifier of this package.
LGH
Category
PLASTIC
Lead Count
72
Pb (Lead) Free
Yes
Length
10mm
Width
10mm
Thickness
Seated height or Package height
(Please check the outline drawing)
0.85mm
Pitch
0.5mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
10.00 x 10.00 x 0.85

Documentation

Type Title Date
Package Outline Drawing PDF 209 KB
1 item