Skip to main content

LGK (SCQFN 68)

Title Information
Pkg. Name
Name used to describe Renesas packages.
L68.10X10E
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
LGK
Package Description
Descriptive text for this package.
68L 10x10 SCQFN_UTL
Package Status
Active
Package Type
SCQFN
Class
PLASTIC
Package Code
The unique identifier of this package.
LGK
Category
PLASTIC
Lead Count
68
Pb (Lead) Free
Yes
Length
10mm
Width
10mm
Thickness
Seated height or Package height
(Please check the outline drawing)
0.85mm
Pitch
0.5mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
10.00 x 10.00 x 0.85

Documentation

Type Title Date
Package Outline Drawing PDF 207 KB
1 item