Title | Information |
---|---|
Pkg. Name | L32.5X5A |
Pkg. Previous Code | LGM |
Package Description | 32 LEAD TQFN 5X5X0.75 |
Package Status | Active |
Package Type | TQFN |
Class | PLASTIC |
Package Code | LGM |
Category | PLASTIC |
Lead Count | 32 |
Pb (Lead) Free | Yes |
Length | 5mm |
Width | 5mm |
Thickness | 0.75mm |
Pitch | 0.5mm |
Pkg. Dimensions (mm) | 5.00 x 5.00 x 0.75 |