Skip to main content

LGO (TQFN 48)

Title Information
Pkg. Name
Name used to describe Renesas packages.
L48.6X6
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
LGO
Package Description
Descriptive text for this package.
48 LEAD Thin QFN 6X6 (0.75mm Nom) (0.4mm Pitch)
Package Status
Active
Package Type
TQFN
Class
PLASTIC
Package Code
The unique identifier of this package.
LGO
Category
PLASTIC
Lead Count
48
Pb (Lead) Free
Yes
Length
5.99mm
Width
5.99mm
Thickness
Seated height or Package height
(Please check the outline drawing)
0.75mm
Pitch
0.4mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
5.99 x 5.99 x 0.75