Skip to main content

LGR48 (LGA 48)

Title Information
Package Description
Descriptive text for this package.
LGA 7.00x7.00x0.70 mm 0.50mm Pitch
Package Status
Active
Package Type
LGA
Class
PLASTIC
Package Code
The unique identifier of this package.
LGR48
Category
G
Lead Count
48
Pb (Lead) Free
Yes
Length
7mm
Pb Free Category
e4 Au
Width
7mm
Thickness
Seated height or Package height
(Please check the outline drawing)
0.7mm
Peak Reflow Temp
260°C
Pitch
0.5mm
Package Carrier
Reel, Tray
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
7.0 x 7.0 x 0.7

Documentation

Type Title Date
Package Outline Drawing PDF 74 KB
1 item