Skip to main content

LGV48 (LGA 48)

Title Information
Package Description
Descriptive text for this package.
LGA 6.0 x 6.0 x 0.90 mm Body 0.4mm Pitc
Package Status
Active
Package Type
LGA
Class
PLASTIC
Package Code
The unique identifier of this package.
LGV48
Category
G
Lead Count
48
Pb (Lead) Free
Yes
Length
6mm
Pb Free Category
e3 Sn
Width
6mm
Thickness
Seated height or Package height
(Please check the outline drawing)
0.9mm
Peak Reflow Temp
260°C
Pitch
0.4mm
Package Carrier
Reel, Tray
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
6.0 x 6.0 x 0.9

Documentation

Type Title Date
Package Outline Drawing PDF 200 KB
1 item