Skip to main content

LH3 (TQFN 32)

Title Information
Pkg. Name
Name used to describe Renesas packages.
L32.5X5C
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
LH3
Package Description
Descriptive text for this package.
32 LEAD TQFN 5x5 mm BODY
Package Status
Active
Package Type
TQFN
Package Code
The unique identifier of this package.
LH3
Category
PLASTIC
Lead Count
32
Pb (Lead) Free
Yes
Length
5mm
Width
5mm
Thickness
Seated height or Package height
(Please check the outline drawing)
0.75mm
Pitch
0.5mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
5.00 x 5.00 x 0.75