Title | Information |
---|---|
Pkg. Name | L24.4X4L |
Pkg. Previous Code | LHD |
Package Description | 24 LEAD 4x4 SCQFN (with Down Bond) |
Package Status | Active |
Package Type | SCQFN |
Package Code | LHD |
Category | PLASTIC |
Lead Count | 24 |
Pb (Lead) Free | Yes |
Length | 3.99mm |
Width | 3.99mm |
Thickness | 0.9mm |
Pitch | 0.5mm |
Pkg. Dimensions (mm) | 3.99 x 3.99 x 0.90 |