Skip to main content

LHG20 (LGA 20)

Title Information
Package Description
Descriptive text for this package.
LGA 7.00x7.00x5.00 mm 1 mm Pitch
Package Status
Active
Package Type
LGA
Class
PLASTIC
Package Code
The unique identifier of this package.
LHG20
Category
G
Lead Count
20
Pb (Lead) Free
Yes
Length
7mm
Pb Free Category
e4 Au
Width
7mm
Thickness
Seated height or Package height
(Please check the outline drawing)
5mm
Peak Reflow Temp
250°C
Pitch
1mm
Package Carrier
Tray
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
7.0 x 7.0 x 5.0

Documentation

Type Title Date
Package Outline Drawing PDF 196 KB
1 item