Title | Information |
---|---|
Package Description | LGA 3.20 x 2.50 x 0.98 mm Body 0.60mm Pi |
Package Status | Active |
Package Type | LGA |
Class | PLASTIC |
Package Code | LHG8 |
Category | G |
Lead Count | 8 |
Pb (Lead) Free | Yes |
Length | 3.2mm |
Pb Free Category | e4 Au |
Width | 2.5mm |
Thickness | 0.98mm |
Peak Reflow Temp | 260°C |
Pitch | 0.6mm |
Package Carrier | Reel, Tray |
Pkg. Dimensions (mm) | 3.2 x 2.5 x 0.98 |