Title | Information |
---|---|
Package Description | LGA 2.41x3.00x0.90 mm 1.00mm Pitch |
Package Status | Active |
Package Type | LGA |
Class | PLASTIC |
Package Code | LHV6 |
Category | G |
Lead Count | 6 |
Pb (Lead) Free | Yes |
Length | 2.41mm |
Pb Free Category | e4 Au |
Width | 3mm |
Thickness | 0.9mm |
Peak Reflow Temp | 260°C |
Pitch | 1mm |
Package Carrier | Cut Tape, Reel |
Pkg. Dimensions (mm) | 2.41 x 3.0 x 0.9 |