Title | Information |
---|---|
Pkg. Name | L39.5X6A |
Pkg. Previous Code | LIA |
Package Description | 39 Lead PQFN 5x6x0.75 |
Package Status | Active |
Package Type | QFN |
Class | PLASTIC |
Package Code | LIA |
Category | PLASTIC |
Lead Count | 39 |
Pb (Lead) Free | Yes |
Length | 6mm |
Width | 5mm |
Thickness | 0.76mm |
Pitch | 0.5mm |
Pkg. Dimensions (mm) | 6.00 x 5.00 x 0.76 |