Skip to main content

LJQ (QFN 32)

Title Information
Pkg. Name
Name used to describe Renesas packages.
L32.5X5B
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
LJQ
Package Description
Descriptive text for this package.
32 LEAD QFN PACKAGE 5x5mm
Package Status
Active
Package Type
QFN
Class
PLASTIC
Package Code
The unique identifier of this package.
LJQ
Category
PLASTIC
Lead Count
32
Pb (Lead) Free
Yes
Length
5mm
Width
5mm
Thickness
Seated height or Package height
(Please check the outline drawing)
0.9mm
Pitch
0.5mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
5.00 x 5.00 x 0.90

Documentation

Type Title Date
Package Outline Drawing PDF 96 KB
1 item