Skip to main content

LKI (HODFN 6)

Title Information
Pkg. Name
Name used to describe Renesas packages.
L6.2X2.1
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
LKI
Package Description
Descriptive text for this package.
6 LEAD HODFN 2.0 x 2.1 x 0.7mm (0.65mm Pitch)
Package Status
Active
Package Type
HODFN
Class
PLASTIC
Package Code
The unique identifier of this package.
LKI
Category
PLASTIC
Lead Count
6
Pb (Lead) Free
Yes
Length
1.98mm
Width
2.08mm
Thickness
Seated height or Package height
(Please check the outline drawing)
0mm
Pitch
0.65mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
1.98 x 2.08 x 0.00

Documentation

Type Title Date
Package Outline Drawing PDF 94 KB
1 item