Skip to main content

LKN (TDFN 8)

Title Information
Pkg. Name
Name used to describe Renesas packages.
L8.2X2C
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
LKN
Package Description
Descriptive text for this package.
8 LEAD TDFN 2X2 (0.75mm) PACKAGE with MEP
Package Status
Active
Package Type
TDFN
Class
PLASTIC
Package Code
The unique identifier of this package.
LKN
Category
PLASTIC
Lead Count
8
Pb (Lead) Free
Yes
Length
2.01mm
Width
2.01mm
Thickness
Seated height or Package height
(Please check the outline drawing)
0.75mm
Pitch
0.5mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
2.01 x 2.01 x 0.75

Documentation

Type Title Date
Package Outline Drawing PDF 101 KB
1 item