Skip to main content

LL1 (PQFN 25)

Title Information
Pkg. Name
Name used to describe Renesas packages.
L25.4X5
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
LL1
Package Description
Descriptive text for this package.
25 Lead PQFN 4x5x0.75
Package Status
Active
Package Type
PQFN
Package Code
The unique identifier of this package.
LL1
Category
PLASTIC
Lead Count
25
Pb (Lead) Free
Yes
Length
4mm
Width
5mm
Thickness
Seated height or Package height
(Please check the outline drawing)
0.76mm
Pitch
0.5mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
4.00 x 5.00 x 0.76