Skip to main content

LLB (QFN 32)

Title Information
Pkg. Name
Name used to describe Renesas packages.
L32.5X6C
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
LLB
Package Description
Descriptive text for this package.
32 LEAD QFN 5x6
Package Status
Active
Package Type
QFN
Package Code
The unique identifier of this package.
LLB
Category
PLASTIC
Lead Count
32
Pb (Lead) Free
Yes
Length
5mm
Width
5.99mm
Thickness
Seated height or Package height
(Please check the outline drawing)
0.9mm
Pitch
0.5mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
5.00 x 5.99 x 0.90