Skip to main content

LLL (QFN 38)

Title Information
Pkg. Name
Name used to describe Renesas packages.
MDP0046
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
LLL
Package Description
Descriptive text for this package.
38 LEAD QFN (5x7mm)
Package Status
Active
Package Type
QFN
Class
PLASTIC
Package Code
The unique identifier of this package.
LLL
Category
PLASTIC
Lead Count
38
Pb (Lead) Free
Yes
Length
5mm
Width
7.01mm
Thickness
Seated height or Package height
(Please check the outline drawing)
0.9mm
Pitch
0mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
5.00 x 7.01 x 0.90

Documentation

Type Title Date
Package Outline Drawing PDF 112 KB
1 item