Skip to main content

LLN (QFN 31)

Title Information
Pkg. Name
Name used to describe Renesas packages.
L31.5X7B
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
LLN
Package Status
Active
Package Type
QFN
Class
PLASTIC
Package Code
The unique identifier of this package.
LLN
Lead Count
31
Pb (Lead) Free
Yes
Length
7.01mm
Width
5mm
Thickness
Seated height or Package height
(Please check the outline drawing)
1mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
7.01 x 5.00 x 1.00

Documentation

Type Title Date
Package Outline Drawing PDF 77 KB
1 item