Title | Information |
---|---|
Pkg. Name | L32.5X6C |
Pkg. Previous Code | LLR |
Package Description | 32 LEAD QFN 5X6 |
Package Status | Active |
Package Type | QFN |
Class | PLASTIC |
Package Code | LLR |
Category | PLASTIC |
Lead Count | 32 |
Pb (Lead) Free | Yes |
Length | 5mm |
Width | 5.99mm |
Thickness | 0.9mm |
Pitch | 0.5mm |
Pkg. Dimensions (mm) | 5.00 x 5.99 x 0.90 |