Skip to main content

LLU (uTQFN 10)

Title Information
Pkg. Name
Name used to describe Renesas packages.
L10.2.1X1.6A
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
LLU
Package Description
Descriptive text for this package.
10L (.50mm pitch) COL 2.1X1.6x.50 uTQFN
Package Status
Active
Package Type
uTQFN
Class
PLASTIC
Package Code
The unique identifier of this package.
LLU
Category
PLASTIC
Lead Count
10
Pb (Lead) Free
Yes
Length
2.11mm
Width
1.6mm
Thickness
Seated height or Package height
(Please check the outline drawing)
0mm
Pitch
0.5mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
2.11 x 1.60 x 0.00

Documentation

Type Title Date
Package Outline Drawing PDF 90 KB
1 item