Title | Information |
---|---|
Package Description | LGA 2.00 x 1.60 x 0.95 mm Body 0.73mm P, LLGA 2.00 x 1.60 x 0.85 mm Body 0.73mm |
Package Status | Active |
Package Type | LGA |
Class | PLASTIC |
Package Code | LLV6 |
Category | G |
Lead Count | 6 |
Pb (Lead) Free | Yes |
Length | 2mm |
Pb Free Category | e3 Sn |
Width | 1.6mm |
Thickness | 0.85mm |
Peak Reflow Temp | 260°C |
Pitch | 0.73mm |
Package Carrier | Cut Tape, Reel |
Pkg. Dimensions (mm) | 2.0 x 1.6 x 0.85 |