Skip to main content

LLW (QFN 72)

Title Information
Pkg. Name
Name used to describe Renesas packages.
L72.10X10A
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
LLW
Package Description
Descriptive text for this package.
72 LEAD QFN 10 X 10
Package Status
Active
Package Type
QFN
Class
PLASTIC
Package Code
The unique identifier of this package.
LLW
Category
PLASTIC
Lead Count
72
Pb (Lead) Free
Yes
Length
10.01mm
Width
10.01mm
Thickness
Seated height or Package height
(Please check the outline drawing)
0.9mm
Pitch
0mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
10.01 x 10.01 x 0.90

Documentation

Type Title Date
Package Outline Drawing PDF 121 KB
1 item