Title | Information |
---|---|
Package Description | SIP LGA 7.00x2.85x1.24mm 0.4mm pitch |
Package Status | Active |
Package Type | LGA |
Class | PLASTIC |
Package Code | LLY32 |
Category | G |
Lead Count | 32 |
Pb (Lead) Free | Yes |
Length | 7mm |
Pb Free Category | e3 Sn |
Width | 2.85mm |
Thickness | 1.24mm |
Peak Reflow Temp | 260°C |
Pitch | 0.4mm |
Package Carrier | Tray |
Pkg. Dimensions (mm) | 7.0 x 2.85 x 1.24 |