Skip to main content

LMG8 (LGA 8)

Title Information
Package Description
Descriptive text for this package.
LGA 2.5 x 2.5 x 0.91 mm Body 0.65mm Pit
Package Status
Active
Package Type
LGA
Class
PLASTIC
Package Code
The unique identifier of this package.
LMG8
Category
G
Lead Count
8
Pb (Lead) Free
Yes
Length
2.5mm
Pb Free Category
e4 Au
Width
2.5mm
Thickness
Seated height or Package height
(Please check the outline drawing)
0.91mm
Peak Reflow Temp
260°C
Pitch
0.65mm
Package Carrier
Cut Tape, Reel, Tray
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
2.5 x 2.5 x 0.91

Documentation

Type Title Date
Package Outline Drawing PDF 198 KB
1 item