Skip to main content

LMH (TQFN 28)

Title Information
Pkg. Name
Name used to describe Renesas packages.
L28.4X4A
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
LMH
Package Description
Descriptive text for this package.
28 LEAD Thin QFN 4X4 (0.75mm Nom) (0.4mm Pitch)
Package Status
Active
Package Type
TQFN
Class
PLASTIC
Package Code
The unique identifier of this package.
LMH
Category
PLASTIC
Lead Count
28
Pb (Lead) Free
Yes
Length
3.99mm
Width
3.99mm
Thickness
Seated height or Package height
(Please check the outline drawing)
0.75mm
Pitch
0.4mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
3.99 x 3.99 x 0.75

Documentation

Type Title Date
Package Outline Drawing PDF 46 KB
1 item