Skip to main content

LML (TQFN 32)

Title Information
Pkg. Name
Name used to describe Renesas packages.
L32.4X5A
Pkg. Previous Code
Package code maintained as part of the Renesas and Intersil merger.
LML
Package Description
Descriptive text for this package.
32 LEAD TQFN (4x5 mm) BODY
Package Status
Active
Package Type
TQFN
Class
PLASTIC
Package Code
The unique identifier of this package.
LML
Category
PLASTIC
Lead Count
32
Pb (Lead) Free
Yes
Length
3.99mm
Width
5mm
Thickness
Seated height or Package height
(Please check the outline drawing)
0.75mm
Pitch
0mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
3.99 x 5.00 x 0.75

Documentation

Type Title Date
Package Outline Drawing PDF 109 KB
1 item